SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTC | Delay | U1 | 0 | 255 | 2 | s |
Description: This parameter sets the Overtemperature in Charge Protection delay. When the maximum cell temperature is greater than or equal to Protections:OTC:Threshold for this many seconds, the protection is triggered. Note that charging does not need to be occurring for this protection to trigger. It is intended to be the threshold at which charging should not be allowed, not an indicator of if charging happened at this temperature.