SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCDL | Counter Dec Delay | U1 | 0 | 255 | 10 | s |
Description: Whenever an OCD event occurs, the OCD latch counter is incremented. While the counter is nonzero, it is decremented after the delay set by this parameter. Set this parameter to a value larger than Protections:Recovery:Time to ensure that repeated OCD events can increment the counter faster than this decrements it.