SLUUCW9 December 2023 BQ76972
Fixed offset adjustment is performed by the host processor subtracting fixed per-cell offset values from the reported cell measurement results to obtain finalized cell measurement values.
The per-cell offset values are the same for all devices and do not require measurement of each device on the customer production line.
Two sets of offset adjustment values are provided:
The two sets of optimized offset values are described below.
| Offset value | Cell 1 Offset | Cell 2 Offset | Cell 3 Offset | Cell 4 Offset | Cell 5 Offset | Cell 6 Offset | Cell 7 Offset | Cell 8 Offset |
|---|---|---|---|---|---|---|---|---|
| Offset (mV) | -0.6 | -0.8 | -0.8 | -0.8 | -0.5 | -0.6 | -0.6 | -0.6 |
| Offset value | Cell 9 Offset | Cell 10 Offset | Cell 11 Offset | Cell 12 Offset | Cell 13 Offset | Cell 14 Offset | Cell 15 Offset | Cell 16 Offset |
|---|---|---|---|---|---|---|---|---|
| Offset (mV) | -0.3 | -0.4 | -0.1 | -0.1 | -1.3 | -1.1 | -1.2 | -0.7 |
| Offset value | Cell 1 Offset | Cell 2 Offset | Cell 3 Offset | Cell 4 Offset | Cell 5 Offset | Cell 6 Offset | Cell 7 Offset | Cell 8 Offset |
|---|---|---|---|---|---|---|---|---|
| Offset (mV) | -0.7 | -1.0 | -0.9 | -1.0 | -0.6 | -0.7 | -0.8 | -0.9 |
| Offset value | Cell 9 Offset | Cell 10 Offset | Cell 11 Offset | Cell 12 Offset | Cell 13 Offset | Cell 14 Offset | Cell 15 Offset | Cell 16 Offset |
|---|---|---|---|---|---|---|---|---|
| Offset (mV) | 0.2 | 0.0 | -0.2 | -0.4 | 1.1 | 0.8 | 0.7 | 0.1 |
During operation, the cell measurements are read from the BQ76972 as Cell 1 Voltage(), Cell 2 Voltage(), and so on. The host then calculates adjusted values for each cell voltage: