SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Sleep Current | I2 | 0 | 32767 | 20 | mA |
Description: Configures the current threshold above which the device does not enter SLEEP mode. If current is measured above this value during a periodic measurement in SLEEP mode, SLEEP mode is exited.