SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Interconnect Resistances | Cell 3 Interconnect | I2 | 0 | 32767 | 0 | mΩ |
Description: When a significant interconnect resistance exists between cells, this parameter can be used to account for it in cell voltage measurements. Cell voltage calculations utilize the simultaneous current measurement and this resistance value to accurately calculate the cell voltage.