SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | FET | Precharge Stop Voltage | I2 | 0 | 32767 | 0 | mV |
Description: PRECHARGE mode can be used to provide lower-current charging through the PCHG FET instead of the CHG FET for an under-voltage battery. When the minimum cell voltage is greater than or equal to this threshold, PRECHARGE mode is deactivated. To disable PRECHARGE mode, set this value to 0.