SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Current | Capacity Gain | F4 | 2.98262E+03 | 4.193046E+08 | 2230042.463 | — |
Description: This parameter sets the gain factor used to convert coulomb counter raw count measurements to passed charge. The value is given by
Calibration:Current:Capacity Gain = Calibration:Current:CC Gain x 298261.6178
This should be adjusted based on the sense resistor value in the system and can be further calibrated, if desired.