SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | CUV | Recovery Hysteresis | U1 | 2 | 20 | 2 | 50.6mV |
Description: This parameter sets the Cell Undervoltage Protection hysteresis threshold in units of 50.6mV. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis for Protections:Recovery:Time to recover from a CUV condition.