SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Sleep Charger PACK-TOS Delta | I2 | 10 | 8500 | 200 | 10mV |
Description: If the PACK pin voltage is higher than the Top-of-Stack by more than this threshold and the Top-of-Stack voltage is less than Power:Sleep:Sleep Charger Voltage Threshold, SLEEP mode is not allowed. This threshold is also used for charger detection when delaying voltage-based shutdown.