SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Stop Delta (Relax) | U1 | 0 | 255 | 20 | mV |
Description: While balancing in relax, this value is used as the target voltage delta to balance to. Once the delta between the minimum and maximum cell voltages falls below this threshold, balancing stops. This provides some hysteresis around the delta threshold. Note that to prevent balancing from draining the pack, the stop threshold is calculated when balancing begins and does not decrease if the minimum cell voltage drops. This means that in some conditions, balancing stops with a greater delta than this.