SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Internal Temp Model | Int base offset | I2 | –32768 | 32767 | 3032 | — |
Description: The internal temperature calculation adds this offset to the result after gain is applied.