SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Alarm | SF Alert Mask B | U1 | 0x00 | 0xFF | 0xF7 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OTF | OTINT | OTD | OTC | RSVD_0 | UTINT | UTD | UTC |
Description: This parameter selects which protections influence the setting of AlarmRawStatus()[MSK_SFALERT]. When the bitwise and of Settings:Alarm:SF Alert Mask B and SafetyAlertB() is nonzero, AlarmRawStatus()[MSK_SFALERT] is set.