SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | CHG FET Protections C | U1 | 0x00 | 0xFF | 0x56 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | SCDL | RSVD_0 | COVL | RSVD_0 | PTO | HWDF | RSVD_0 |
Description: This bit field configures which protections disable the CHG FET. CHG FET action for any non-reserved bits can be individually selected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 6 | SCDL | 1 | Short Circuit in Discharge Latch 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 4 | COVL | 1 | Cell Overvoltage Latch 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 2 | PTO | 1 | Precharge Timeout 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 1 | HWDF | 1 | Host Watchdog Fault 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |