SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
The BQ76972 device integrates a Discharge FET (DFETF) Permanent Fail, which can permanently disable the pack if a discharge current is measured that reaches or exceeds a programmable threshold for a programmable delay time while the discharge FET is disabled. The threshold is set by Permanent Fail:DFETF:OFF Threshold, and the delay is set by Permanent Fail:DFETF:OFF Delay. This PF check is enabled by setting the Settings:Permanent Failure:Enabled PF B[DFETF] and Settings:Manufacturing:Mfg Status Init[PF_EN] configuration bits. The value of Permanent Fail:DFETF:OFF Threshold should typically be a negative number.