SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Fuse | Fuse Blow Timeout | U1 | 0 | 255 | 30 | s |
Description: When blowing the fuse, the device asserts the fuse blow output for this duration.
0 = Drive fuse blow output indefinitely (no timeout)
All other values = Drive fuse blow output for this many seconds when blowing the fuse