SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | FET Off Delay | U1 | 0 | 127 | 0 | 0.25s |
Description: When the SHUTDOWN command is received or the RST_SHUT pin is detected high for one second, the FETs are turned off after this delay.