SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
The BQ76972 device integrates a Safety Cell Overtemperature (SOT) Permanent Fail, which can permanently disable the pack if the maximum cell temperature reaches or exceeds a programmable threshold for a programmable delay time. The threshold is set by Permanent Fail:SOT:Threshold, and the delay is set by Permanent Fail:SOT:Delay. This PF check is enabled by setting the Settings:Permanent Failure:Enabled PF A[SOT] and Settings:Manufacturing:Mfg Status Init[PF_EN] configuration bits.