SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Comm Idle Time | U1 | 0 | 255 | 0 | s |
Description: Configures the number of seconds to leave the High-Frequency Oscillator enabled after communications. Note that the 1-second timer is asynchronous to communications, so the oscillator can turn off up to 1 second after this delay. For I2C, this can reduce clock stretching at the expense of higher power consumption. For SPI, setting this parameter to a nonzero value enables a shorter time between Chip Select assertion and the first clock edge after the first transaction.
0 = High-Frequency Oscillator not left enabled for extra time after communications.
All other values = High-Frequency Oscillator left enabled for up to this many seconds after communications.