SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Security | Keys | Unseal Key Step 1 | U2 | 0x0100 | 0xFFFF | 0x0414 | Hex |
Description: This is the first word of the security key that must be sent to transition from SEALED to UNSEALED mode.