SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | REG0 Config | H1 | 0x00 | 0x03 | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD | REG0_EN |
Description: REG0 (pre-regulator) can be enabled with this configuration option. This must be enabled if the regulator output is used and REGIN is not supplied externally.
| Bit | Field | Default | Description |
|---|---|---|---|
| 0 | REG0_EN | 0 | Enable or disable pre-regulator for REG1 and REG2 0 = Pre-regulator is disabled 1 = Pre-regulator is enabled |