SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCC | PACK-TOS Delta | I2 | 10 | 8500 | 200 | 10mV |
Description: This parameter configures an alternate recovery mechanism for Overcurrent in Charge. If the PACK pin voltage is less than or equal to the Top-of-Stack voltage minus this delta for Protections:Recovery:Time second, recovery occurs.