SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Reset | Description |
---|---|---|---|
31:29 | ThreadPriority | 0x0 | This field is hard coded to 0x0 and is not writable |
28:24 | PeerThreadWidth | 0x0 | Datapath width of paired peer destination thread. This field is encoded as follows: 0 = 32-bit, 1 = 64-bit, 2 = 128 bit, 3 = 256 bit, 4 = 512 bit |
23:16 | - | 0x0 | Reserved. |
15:0 | Peer ThreadID | 0x0 | Thread ID to which all non-Transfer Response, non-Config messages from this thread will be sent. |