SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section describes the interfaces handled by the display subsystem.
DSS supports two types of display interfaces:
For more information on video ports configuration, see Section 12.9.1.4.1.10, DISPC Video Port Outputs.
Figure 12-444 is a diagram of the DSS external connections.
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.