The OLDI_TX module integration (two instances) supports OLDI resolution up to:
- 1920x1440@60fps with a 200MHz pixel clock in single link mode (2x independent or
duplicate displays)
- 3840x1080@60fps with a 300MHz pixel clock in dual link mode
The OLDI_TX module features include:
- OLDI Mapping
- 3 or 4 LVDS data channels
- VESA or JEIDA bit mapping
- Multiple OLDI Link Modes
- Single Link (Duplicate or non-duplicate mode)
- Dual Link (odd or even data) – Link Off
- Clock Transmission
- ANSI/TIA/EIA644-A compliant VLVDS signaling