The following features are not
supported on this family of devices:
- Serial Camera Control Bus
(SCCB) Protocol
- DMA Mode
- Full I2C
electrical compliance for I2C modules using device pins with LVCMOS voltage
buffers (Refer to chapter 4 of the device-specific Datasheet for details
related to device Terminal Configuration and Functions)
- High-speed (3.4-Mbps)
operation for I2C modules using device pins with LVCMOS voltage buffers
(Refer to chapter 4 of the device-specific Datasheet for details related to
device Terminal Configuration and Functions)
- Debug suspend mode
- Asynchronous wakeup (via IO Daisy Chain) not supported by
Main domain instances.