SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Once the power to the SDRAM and SoC is stable, the DDR controller must be initialized. It then automatically initializes the external memory. Please refer to the Processor SDK for the software drivers to initalize the DDR registers and memory
To facilitate the programming of these registers, refer to the device-specific DDR Subsystem Register Configuration Tool available at http://dev.ti.com/sysconfig.