SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 7-111 captures valid number of LDC input and output data mode/format combinations.
Input | Output | ||
---|---|---|---|
Data Mode | Data format | Data Mode | Data format |
420 420_Y 420_UV |
8-bit | Same as input | 8bit |
12-bit - packed | |||
12-bit - packed | 12-bit - packed | ||
12-bit - unpacked | 12-bit - unpacked | ||
8-bit (on channel[2/3] using LUT) | |||
12-bit - packed | 8-bit (on channel[0/1] with shift) 8-bit (on channel[2/3] using LUT) |
||
422 | 8-bit | 420 | 8-bit |
12-bit – packed | |||
422 | 8-bit |
Output data mode will be same as input data mode except when input data is 422, output data can also be converted to 420. In the case of input data format is 8-bit and output data format is 12-bit packed, valid data range is only 8-bit. Output data formatted into 12-bit packed format with 4 MSB bits being all zeros.
The following list contains the register fields used to configure data modes and formats: