ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
The contents of this read-only register indicate the next item in the linked list of capabilities for the bridge. This register reads 70h pointing to the subsystem ID capabilities registers.
| PCI register offset: | 51h | |
| Register type: | Read-only | |
| Default value: | 70h |
| BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET STATE | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |