ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
This register selects which PCI bus clocks are disabled when bits 22:20 (POWER_OVRD) in the general control register (offset D4h, see Section 4.65) are set to 010h or 011h. This register has no effect on the clock outputs if the POWER_OVRD bits are not set to 010h or 011h or if the slot power limit is greater than the power required. See Table 8-51 for a complete description of the register contents.
| PCI register offset: | D9h | |
| Register type: | Read-only, Read/Write | |
| Default value: | 00h |
| BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| BIT | FIELD NAME | ACCESS | DESCRIPTION | |
|---|---|---|---|---|
| 7 | RSVD | R | Reserved. Returns 0b when read. | |
| 6(1) | CLOCK6_MASK | RW | Clock output 6 mask. This bit disables CLKOUT6 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 5(1) | CLOCK5_MASK | RW | Clock output 5 mask. This bit disables CLKOUT5 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 4(1) | CLOCK4_MASK | RW | Clock output 4 mask. This bit disables CLKOUT4 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 3(1) | CLOCK3_MASK | RW | Clock output 3 mask. This bit disables CLKOUT3 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 2(1) | CLOCK2_MASK | RW | Clock output 2 mask. This bit disables CLKOUT2 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 1(1) | CLOCK1_MASK | RW | Clock output 1 mask. This bit disables CLKOUT1 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |
| 0 (1) | CLOCK0_MASK | RW | Clock output 0 mask. This bit disables CLKOUT0 when the POWER_OVRD bits are set to 010b or 011b and the slot power limit is exceeded.
0 = Clock enabled (default) 1 = Clock disabled | |