ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
The contents of this read-only register indicate the next item in the linked list of capabilities for the bridge. This register reads 48h pointing to the PCI Power Management Capabilities registers.
PCI register offset: | 41h | |
Register type: | Read-only | |
Default value: | 48h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 0 |