ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
PARAMETER | OPERATION | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage(1) | PCIR = 3.3 V | 0.5 × VDD_33 | PCIR + 0.5 | V | |
PCIR = 5 V | 2.0 | PCIR + 0.5 | ||||
VIL | Low-level input voltage(1) | PCIR = 3.3 V | –0.5 | 0.3 × VDD_33 | V | |
PCIR = 5 V | –0.5 | 0.8 | ||||
VI | Input voltage | 0 | PCIR | V | ||
VO | Output voltage(2) | 0 | VDD_33 | V | ||
tt | Input transition time (trise and tfall) | 1 | 4 | ns | ||
VOH | High-level output voltage | PCIR = 3.3 V | IOH = –500 μA | 0.9 × VDD_33 | V | |
PCIR = 5 V | IOH = –2 mA | 2.4 | ||||
VOL | Low-level output voltage | PCIR = 3.3 V | IOH = 1500 μA | 0.1 × VDD_33 | V | |
PCIR = 5 V | IOH = 6 mA | 0.55 | ||||
IOZ | High-impedance, output current(2) | PCIR = 3.3 V | ±10 | μA | ||
PCIR = 5 V | ±70 | |||||
II | Input current | PCIR = 3.3 V | ±10 | μA | ||
PCIR = 5 V | ±70 |