ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PNP | ||||||
θJA | Junction-to-free-air thermal resistance | Low-K JEDEC test board, 1s (single signal layer), no air flow | 50.8 | °C/W | ||
High-K JEDEC test board, 2s2p (double signal layer, double buried power plane), no air flow | 24.9 | |||||
θJC | Junction-to-case thermal resistance | Cu cold plate measurement process | 18.9 | °C/W | ||
θJB | Junction-to-board thermal resistance | EIA/JESD 51-8 | 14.6 | °C/W | ||
ψJT | Junction-to-top of package | EIA/JESD 51-2 | 0.26 | °C/W | ||
ψJB | Junction-to-board | EIA/JESD 51-6 | 7.93 | °C/W | ||
TA | Operating ambient temperature range | XIO2001PNP | 0 | 70 | °C | |
XIO2001IPNP | –40 | 85 | ||||
TJ | Virtual junction temperature | XIO2001PNP | 0 | 105 | °C | |
XIO2001IPNP | –40 | 105 | ||||
ZAJ | ||||||
θJA | Junction-to-free-air thermal resistance | Low-K JEDEC test board, 1s (single signal layer), no air flow | 82 | °C/W | ||
High-K JEDEC test board, 2s2p (double signal layer, double buried power plane), no air flow | 58.8 | |||||
θJC | Junction-to-case thermal resistance | Cu cold plate measurement process | 19 | °C/W | ||
θJB | Junction-to-board thermal resistance | EIA/JESD 51-8 | 32 | °C/W | ||
ψJT | Junction-to-top of package | EIA/JESD 51-2 | 0.5 | °C/W | ||
ψJB | Junction-to-board | EIA/JESD 51-6 | 30 | °C/W | ||
TA | Operating ambient temperature range | XIO2001ZAJ | 0 | 70 | °C | |
XIO2001IZAJ | –40 | 85 | ||||
TJ | Virtual junction temperature | XIO2001ZAJ | 0 | 105 | °C | |
XIO2001IZAJ | –40 | 105 | ||||
ZWS | ||||||
θJA | Junction-to-free-air thermal resistance | High-K JEDEC test board, 2s2p (double signal layer, double buried power plane), no air flow | 36.2 | °C/W | ||
θJC | Junction-to-case thermal resistance | Cu cold plate measurement process | 18.3 | °C/W | ||
θJB | Junction-to-board thermal resistance | EIA/JESD 51-8 | 20.3 | °C/W | ||
ψJT | Junction-to-top of package | EIA/JESD 51-2 | 0.4 | °C/W | ||
ψJB | Junction-to-board | EIA/JESD 51-6 | 20.1 | °C/W | ||
TA | Operating ambient temperature range | XIO2001ZWS | 0 | 70 | °C | |
XIO2001IZWS | –40 | 85 | ||||
TJ | Virtual junction temperature | XIO2001ZWS | 0 | 105 | °C | |
XIO2001IZWS | –40 | 105 |