ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
| PARAMETER | OPERATION | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input voltage(1) | VDD_33 | 0.7 VDD_33 | VDD_33 | V | |
| VIL | VIL Low-level input voltage (1) | VDD_33 | 0 | 0.3 VDD_33 | V | |
| VI | Input voltage | 0 | VDD_33 | V | ||
| VO | Output voltage(2) | 0 | VDD_33 | V | ||
| tt | Input transition time (trise and tfall) | 0 | 25 | ns | ||
| Vhys | Input hysteresis(4) | 0.13 VDD_33 | V | |||
| VOH | High-level output voltage | VDD_33 | IOH = –4 mA | 0.8 VDD_33 | V | |
| VOL | Low-level output voltage | VDD_33 | IOL = 4 mA | 0.22 VDD_33 | V | |
| IOZ | High-impedance, output current(2) | VDD_33 | VI = 0 to VDD_33 | ±20 | μA | |
| IOZP | High-impedance, output current with internal pullup or pulldown resistor(5) | VDD_33 | VI = 0 to VDD_33 | ±100 | μA | |
| II | Input current(3) | VDD_33 | VI = 0 to VDD_33 | ±1 | μA | |