ZHCSS37J may 2009 – january 2021 XIO2001
PRODUCTION DATA
This read-only register indicates that this function has a type one PCI header. Bit 7 of this register is 0b indicating that the bridge is a single-function device.
PCI register offset: | 0Eh | |
Register type: | Read only | |
Default value: | 01h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |