SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 14-3 lists the different PORTID signals.
| ID | Port Name | Port Description | ID | Port Name | Port Description | |
|---|---|---|---|---|---|---|
| 0 | GPIO | Default GPIO usage | 27 | PORT_EVENT4 | General-purpose I/O event 4 | |
| 1–6 | Reserved | 28 | PORT_EVENT5 | General-purpose I/O event 5 | ||
| 7 | AON_CLK32K | AON 32 kHz clock pin | 29 | PORT_EVENT6 | General-purpose I/O event 6 | |
| 8 | AUX Domain_IO | AUX Domain I/O pin | 30 | PORT_EVENT7 | General-purpose I/O event 7 | |
| 9 | SSI0_RX | SSI 0 RX pin | 31 | Reserved | ||
| 10 | SSI0_TX | SSI 0 TX pin | 32 | CPU_SWV | CPU SWV | |
| 11 | SSI0_FSS | SSI 0 FSS pin | 33-36 | Reserved | ||
| 15 | UART0_RX | UART 0 RX pin | 37 | I2S_AD0 | I2S data 0 pin | |
| 16 | UART0_TX | UART 0 TX pin | 38 | I2S_AD1 | I2S data 1 pin | |
| 17 | UART0_CTS | UART 0 CTS pin | 39 | I2S_WCLK | I2S WCLK pin | |
| 18 | UART0_RTS | UART 0 RTS pin | 40 | I2S_BCLK | I2S BCLK pin | |
| 19-22 | Reserved | 41 | I2S_MCLK | I2S MCLK pin | ||
| 23 | PORT_EVENT0 | General-purpose I/O event 0 | 48 | RFC_GPO1 | RF Core general-purpose output 1 | |
| 24 | PORT_EVENT1 | General-purpose I/O event 1 | 49 | RFC_GPO2 | RF Core general-purpose output 2 | |
| 25 | PORT_EVENT2 | General-purpose I/O event 2 | 50 | RFC_GPO3 | RF Core general-purpose output 3 | |
| 26 | PORT_EVENT3 | General-purpose I/O event 3 | 51–56 | RF Core internal signals |