SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
AUX_ADI4, which is listed in Table 20-14, is not really an analog peripheral. As shown in Figure 20-1, the System CPU accesses ADI_4_AUX through the AUX_ADI4 module to control and configure the analog AUX peripherals. The AUX_ADI4 module supports four different types of access to provide efficiency because it connects to the analog domain over a multicycle bus interface. The access types are:
If the System CPU application requires access to this module, the application must use the TI provided DriverLib API functions.