SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
| Address Offset | Reset | 0x0000 0000 | |
| Physical Address | Instance | ||
| Description | |||
| The Fault Mask FAULTMASK register prevents activation of all exceptions except for the NMI. Exceptions must be disabled when they might impact the timing of critical tasks. This register is accessible only in privileged mode. The MSR and MRS instructions are used to access the FAULTMASK register, and the CPS instruction may be used to change the value of the FAULTMASK register. See Cortex-M3/M4F Instruction Set Technical User's Manual for more information on these instructions. For more information on exception priority levels, see Section 6.1.2. | |||
| Type | R/W | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FAULTMASK | ||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset | |
|---|---|---|---|---|---|
| 31–1 | RESERVED | Reserved | R/O | 0x0000 000 | |
| 0 | FAULTMASK | Fault Mask | R/W | 0 | |
| Value | Description | ||||
| 1 | Prevents the activation of all exceptions except for NMI | ||||
| 0 | No effect | ||||
| The processor clears the FAULTMASK bit on exit from any exception handler except the NMI handler. | |||||