SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 26-9 lists the command structure for radio operation commands. Some commands have additional fields appended after this.
| Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
|---|---|---|---|---|---|
| 0–1 | commandNo | W | The command ID number | ||
| 2–3 | status | R/W | An integer telling the status of the command. This value is updated by the radio CPU during operation and may be read by the system CPU at any time. | ||
| 4–7 | pNextOp | W | Pointer to the next operation to run after this operation is done | ||
| 8–11 | startTime | W | Absolute or relative start time (depending on the value of the startTrigger field) | ||
| 12 | startTrigger | Identification of the trigger that starts the operation | |||
| 13 | condition | W | Condition for running next operation |