SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
This register indicates the features and version of the ICEPick module (do not confuse the ICEPick IR with the device IR).
The ID register is a 32-bit register that specifies the version and features of the ICEPick module. For a description of the ICEPick IR, see Figure 7-9 and Table 7-9.
Field | Width | Description |
---|---|---|
Version | 8 | Revision of ICEPick |
Test TAPs | 4 | Number of Test TAPs |
EMU TAPs | 4 | Number of EMU TAPs |
ICEpick Type | 12 | An identifier of the ICEpick Type This field is set to 0x1CC, which corresponds to Type C. |
Capabilities | 4 | Reserved |