SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
| Byte Index | Field Name | Type | Description |
|---|---|---|---|
| 0–1 | nRxOk | R/W | Number of packets that have been received with payload, CRC OK and not ignored |
| 2–3 | nRxNok | R/W | Number of packets that have been received with CRC error |
| 4 | nRxIgnored | R/W | Number of packets that have been received with CRC OK and ignored due to address mismatch |
| 5 | nRxStopped | R/W | Number of packets not received due to illegal length or address mismatch with pktConf.filterOp = 1 |
| 6 | nRxBufFull | R/W | Number of packets that have been received and discarded due to lack of buffer space |
| 7 | lastRssi | R | RSSI of last received packet. RSSI is captured when sync word is found. |
| 8–11 | timeStamp | R | Timestamp of last received packet |