SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The AUX COMPB peripheral is low-power clocked comparator that is updated at 32 kHz and features:
The primary application for COMPB is to continuously monitor slow signals and wake up the System CPU.
COMPB and ISRC are not supported in all devices. Please consult the device datasheet.
Figure 20-16 shows how COMPB connects to analog nodes and analog peripherals, as well as the digital interfaces. Proper Reference DAC control and connections are described in Section 20.1.
Figure 20-16 COMPB Block Diagram