SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The VIMS domain can be kept in retention, if needed, when the domain is entering power down. The retention control has the option to specify which memories (internal TAG RAM or cache RAM) are kept in retention together with VIMS logic.
Table 9-1 specifies the valid retention combination for VIMS memory.
| Mode | Retention Enabled | Comments | ||
|---|---|---|---|---|
| TAG-RAM | CACHE-RAM | VIMS Logic | ||
| 1 | No | No | Yes | Software must compensate for loss of data in RAMs |
| 2 | No | Yes | Yes | Works in GPRAM mode without software intervention |
| 3 | Yes | Yes | Yes | |