SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 20-17 lists the AUX event bus subscribers and to which version of the event bus they subscribe.
| Subscribers | Asynchronous Event Bus |
Synchronous Event Bus |
|---|---|---|
| Timer0 and Timer1 | X | |
| TDC State Machine | X | |
| TDC Prescaler | X | |
| TDC High-Speed Counter | X | |
| ADC Interface | X | |
| AUX Programmable Wakeup | X |