SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The AES module can detect AHB master bus errors and abort the DMA operation. The AES Key Store module can detect key load errors and does not store the bad key in that case. In both cases, the status register in the master control module indicates the error.