SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
Table 13-3 summarizes the allowed bit combinations of the ALGSEL register.
| Operation | Flags | ||
|---|---|---|---|
| KEY STORE | AES | TAG | |
| Key Store is loaded through the DMA. | 1 | 0 | 0 |
| AES data is loaded through the DMA, and encrypted and decrypted data are read through the DMA (encryption and decryption). or AES data is loaded through the DMA, and the result tag is read through the slave interface (authentication-only operations). | 0 | 1 | 0 |
| AES data is loaded through the DMA; the result tag is read through the DMA (authentication-only operations). | 0 | 1 | 1 |