SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The SDA line must contain stable data during the high period of the clock, and the data line can change only when SCL is low (see Figure 24-6).
Figure 24-6 Data Validity During Bit Transfer on the I2C Bus