SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The following sequence is an example of how the main device node establishes the communication link with the remote device without external signals outside of the standard communication link.
At this point, both the main transmit and receive channels have successfully received a frame from the remote counterparts. The link has been established and standard application communication can begin.