SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The SEC units can be used to yield the cumulative count over several start and stop events. In this mode, unlike Max mode, the counter does not reset due to a stop event. Instead, the counter stops counting and resumes counting when a start event occurs. In cumulative count mode, the MAX_COUNT is not valid.