SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The CPU interfaces with the Flash wrapper, which interfaces with the Flash banks and the pump (see Figure 6-1). The Flash wrapper has the following primary features: