SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
I2C controller can communicate with multiple target addresses without having to give up control of the I2C bus by driving a STOP condition. This can be achieved by driving another START condition at the end of each data type. The repeated START condition can be used with the 7-bit addressing and 10-bit addressing. Figure 26-13 shows a repeated START condition in the 7-bit addressing format.
Figure 26-13 Repeated START
Condition (in This Case, 7-Bit Addressing Format)